text.skipToContent text.skipToNavigation

Catalog No. : GUA26-G1

Description:  CONDBOX GUATYPE 3/4IN OPNG 3IN GRY

UPC: 704508001964

PVC Double-Coated Conduit Outlet Box for Hazardous Locations, GUA Type, Pipe Size 3/4 Inch/21 Metric, Box is Ductile Iron with Zinc Plating, Cover is Die Cast Aluminum, Cover Opening 3.00 Inch/76.20 Millimeters,Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hazardous location box

Special Features

O-Ring Gasket Provided to Assure NEMA 4 Rating

Application

For Use in Hazardous Locations to Provide Access to Conductors for Pulling, Splicing, Maintenance and Future Changes/upgrades

Specifications

Material

Zinc Plated Iron Body with Aluminum Cover

Color

Gray

Cubic Capacity

13.3 cu in

Knockouts

Yes

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

1

Type of housing feed-through

Thread

Material

Other

Surface protection

Other

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here