Catalog No. : GUA067-G
Description: PVC CTD DOME CVR OPENING DIA 3IN GR
UPC: 704508383657
PVC Coated Dome Cover, Cover Opening Diameter 3 Inch, Ext. Depth 2 Inch, Thread Pitch 12, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
Material |
Aluminum |
Finish |
PVC Coated |
Color |
Gray |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
3 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
Shape |
Round |
Type of fastening |
Screwing |
Model |
Blind cover |
Colour |
Grey |
With connection cable |
N |
Documents/Support Tools
Sales Drawing |