Catalog No. : GUA0631-G
Description: PVC CTD THREADED EXTN 3IN DIA GRY
UPC: 704508383633
PVC Coated Threaded Extension, Cover Opening Diameter 3 Inch, Extension Depth 1-1/4 Inch, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
Material |
Aluminum |
Finish |
PVC Coated |
Color |
Gray |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
3 Inch |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
Shape |
Round |
Type of fastening |
Screwing |
Model |
Blind cover |
Colour |
Grey |
With connection cable |
N |
Documents/Support Tools
Sales Drawing |