Catalog No. : GU21TB
Description: 2/0 SOL - 250 KCMIL GRD CLAMP CONN
UPC: 786210960302
Bronze Ground Clamp Connector - IPS 3, Conductor Range 2/0 Solid - 250kcmil, Wire Diameter Range .365-.575 Inches, Width 5 Inches/127mm
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
2/0 AWG - 250kcmil |