text.skipToContent text.skipToNavigation

Catalog No. : GTM-35-2NE4

Description:  AL COMP TERM 2N

UPC: 783786729722

Aluminum Compression Terminal, 2-Hole Pad, Total Length 7-3/8 inch x 1-1/4 inch wide, Pad 25/64 inch Thick x 4-1/4 inch long. Dies 1 1/1-1 13A 299 655 96 321 299. Wire Range 336.4-350 kcmil AL-CU, 350 kcmil COMPR, 400 kcmil COMPT, 266.8 26/7 336.4 18/1 ACSR. Contains Oxide Inhibiting Compound and Brown Cap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here