Catalog No. : GT6TB
Description: 2/0-250KCMIL CU PARALLEL GRD CLAMP
UPC: 786210960357
Bronze Ground Clamp Connector - Conductor Range 2/0 Stranded - 250kcmil, Width 2-1/2 Inches/64mm, Wire Diameter Range .365-.575 Inches, Accommodates Rod 5/8 or 3/4 IPS 3/8
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
2/0 AWG - 250kcmil |
ETIM Classification
ETIM
EC000511 Tube earthing clamp for lightning protection
Material |
Copper |