text.skipToContent text.skipToNavigation

Catalog No. : GT516

Description:  GUY THIMBLE

UPC: 624871039824

Made or assembled in Canada.

Guy thimble
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Connector mounting hardware

Application

For service entrance masts

Specifications

Material

Steel

Color

Silver

Classifications

Brand Name

Microlectric