text.skipToContent text.skipToNavigation

Catalog No. : GS710

Description:  DIE FOR 13640 TOOL,GSC710 CONN BLU

UPC: 786210865645

Crimp Die (Interchangeable) for Shield-Kon 13640 Hydraulic Head, for GSC 710 Connectors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Interchangeable steel die for 13640 hydraulic head. Quickly interchangeable. Circular crimp range.
  • Application Tools: 13640

Descriptors

Category

Lug crimping tool dies

Special Features

Interchangeable steel die for 13640 hydraulic head. Quickly interchangeable. Circular crimp range.

Specifications

Material

Steel Alloy, black oxide finish

Color

Blue

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Round compression