text.skipToContent text.skipToNavigation

Catalog No. : GS590

Description:  DIE FOR 13640 TOOL,GSC590 CONN RED

UPC: 786210865638

Crimp Die (Interchangeable) for Shield-Kon 13640 Hydraulic Head, for GSC590 Connectors
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Interchangeable steel die for 13640 hydraulic head. Quickly interchangeable. Circular crimp range.
  • Application Tools: 13640

Descriptors

Category

Lug crimping tool dies

Special Features

Interchangeable steel die for 13640 hydraulic head Quickly interchangeable Circular crimp range

Specifications

Material

Steel Alloy, black oxide finish

Color

Red

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Cable compression lugs and connectors

Compression shape

Round compression