text.skipToContent text.skipToNavigation

Alternate Catalog No. : GS 1-SC

Catalog No. : GS1-SC

Description:  GROUNDING SCREW

UPC: 785991110265

Grounding Screw, Zinc-Plated Steel, 10-32 x 3/8 Inch Slotted Hexagon Head Washer-Face Screw with Green Dye Finish, Provides Positive Ground Continuity in Boxes with a #10-32 Tapped Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

Provides Positive Ground Continuity in Boxes with # 10-32 Tapped Holes.

Specifications

Material

Steel

Color

Green

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here