text.skipToContent text.skipToNavigation

Catalog No. : GRPE-250-9-C

Description:  GROMMETING EXTD NAT POLTHN .250 10

UPC: 728494108711

Extruded Grommeting, Natural Polyethylene for Temperatures up to 85 Degrees Celsius (185 F), Height of 7.11mm (0.28 Inches), Width of 9.40mm (0.37 Inches), Thickness 1.27mm (0.05 Inches), Width Maximum Panel Thickness of 6.35mm (0.25 Inches), 30.48m (100 Foot) Reel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used to line panel edges and knockouts where the chafing of wires is a concern.
  • Available in 8 stock sizes in 100-ft. lengths for panels from .040 - .250 inches thick and in a variety of stocked materials to cover a wide range of applications.
  • Application Tools: SR-100

Descriptors

Category

Grommet edging

Special Features

Used to line panel edges and knockouts where the chafing of wires is a concern

Specifications

Color

Natural

Material

Polyethylene

Classifications

Brand Name

Ty-Rap

Sub Brand

Catamount

Dimensions

Length

100 ft , 30.48 m

Panel Thickness

0.25 in , 6.35 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002604 Cable bundle hose

Material

Plastic

Material quality

Polyethylene

Colour

Natural colour

Transparent

N

Fire resistant properties

According to UL94 HB

Documents/Support Tools

Sales Drawing

Click here