text.skipToContent text.skipToNavigation

Catalog No. : GRNY-250-0-C

Description:  GROMMETING EXTD .25IN BLK NYL 100FT

UPC: 728494116709

Extruded Grommeting, Black Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Height of 7.11mm (0.28 Inches), Width of 9.40mm (0.37 Inches), Thickness 1.27mm (0.05 Inches), Width Maximum Panel Thickness of 6.35mm (0.25 Inches)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used to line panel edges and knockouts where the chafing of wires is a concern.
  • Available in 8 stock sizes in 100-ft. lengths for panels from .040 - .250 inches thick and in a variety of stocked materials to cover a wide range of applications.
  • Application Tools: SR-100

Descriptors

Category

Grommet edging

Special Features

Used to line panel edges and knockouts where the chafing of wires is a concern.

Specifications

Color

Black

Material

Nylon/Polyamide 6.6

Classifications

Brand Name

Ty-Rap

Sub Brand

Catamount

Dimensions

Panel Thickness

0.25 in , 6.35 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002604 Cable bundle hose

Material

Plastic

Material quality

Polyamide (PA)

Colour

Black

Transparent

N

Fire resistant properties

According to UL94 V2

Halogen free

Y

UV resistant

N

Wall thickness

6.35 mm

Wall thickness

0.25 inch

Documents/Support Tools

Sales Drawing

Click here