Catalog No. : GRNY-085-0-C
Description: GROMMETING EXTD .085IN BLK NY 100FT
UPC: 728494094496
- Used to line panel edges and knockouts where the chafing of wires is a concern.
- Available in 8 stock sizes in 100-ft. lengths for panels from .040 - .250 inches thick and in a variety of stocked materials to cover a wide range of applications.
- Application Tools: SR-100
Descriptors
Category |
Grommet edging |
Special Features |
Used to line panel edges and knockouts where the chafing of wires is a concern |
Specifications
Color |
Black |
Material |
Nylon/Polyamide 6.6 |
Classifications
Brand Name |
Ty-Rap |
Sub Brand |
Catamount |
Dimensions
Panel Thickness |
0.085 in , 2.15 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Black |
Transparent |
N |
Fire resistant properties |
According to UL94 V2 |
Halogen free |
Y |
UV resistant |
N |
Wall thickness |
2.15 mm |
Wall thickness |
0.09 inch |
Documents/Support Tools
Sales Drawing |