Catalog No. : GRL-LUG1/4-20
Description: LAY-IN-LUG 1 1/4 IN - 6 IN
UPC: 786210738130
Made or assembled in Canada.
Lay-in Lug for hub sizes 1-1/4 - 6 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cable or wire lug |
Special Features |
Screw: 1/4, 20 TPI |
Application |
For hub sizes 1-1/4 to 6 inches |
Specifications
Material |
Tin Plated Aluminum |
Color |
Silver |
Classifications
Brand Name |
Star Teck / AMC |
Sub Brand |
Tray Star |
Standard |
CSA |
Documents/Support Tools
Sales Drawing |