Catalog No. : GRFR-052-WH-C
Description: GROMMETING EXT FLMRTD WHI POLTHN
UPC: 728494071916
- Used to line panel edges and knockouts where the chafing of wires is a concern.
- Available in 8 stock sizes in 100-ft. lengths for panels from .040 - .250 inches thick and in a variety of stocked materials to cover a wide range of applications.
- Application Tools: SR-100
Descriptors
Category |
Grommet edging |
Special Features |
Used to line panel edges and knockouts where the chafing of wires is a concern. |
Specifications
Color |
White |
Material |
Flame Retardant Polyethylene |
Classifications
Brand Name |
Ty-Rap |
Sub Brand |
Catamount |
Dimensions
Panel Thickness |
0.052 in , 1.32 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Material |
Plastic |
Material quality |
Polyethylene |
Colour |
White |
Transparent |
N |
Fire resistant properties |
According to UL94 V0 |
Documents/Support Tools
Sales Drawing |