text.skipToContent text.skipToNavigation

Catalog No. : GRBUSHING31/2-G

Description:  PVC CTD GRD BUSHING 3-1/2IN GRAY

UPC: 704508420475

PVC Coated Ground Bushing, 3-1/2 Inch/91 Metric, Malleable Iron, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Positive Bonding and Grounding of Metal Conduit to Box or Enclosure

Specifications

Material

Malleable Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

3-1/2 Inch/91mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant