text.skipToContent text.skipToNavigation

Catalog No. : GRBUSHING21/2-G

Description:  PVC CTD GRD BUSHING 2-1/2IN GRAY

UPC: 704508382698

PVC Coated Ground Bushing, 2-1/2 Inch/63 Metric, Malleable Iron, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

Positive Bonding and Grounding of Metal Conduit to Box or Enclosure

Specifications

Material

Malleable Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

2-1/2 Inch/63mm

Compliance and Certifications

RoHS RoHS3 Compliant