text.skipToContent text.skipToNavigation

Catalog No. : GRBUSHING1-G

Description:  PVC CTD GRD BUSHING 1IN GRAY

UPC: 704508382612

PVC Coated Ground Bushing, 1 Inch/27 Metric, Malleable Iron, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ease of installation, lay in lug design
  • For quick installation of bonding jumper to multiple metal conduits
  • Designed to bush conductors and prevent insulation damage

Descriptors

Category

Electrical bushing

Application

Positive Bonding and Grounding of Metal Conduit to Box or Enclosure

Specifications

Material

Malleable Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch/27mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant