text.skipToContent text.skipToNavigation

Catalog No. : GRAWUNV3R2SW

Description:  DBL PLASTIC UNIV LED OPEN FC_RED

UPC: 624616258985

special wording, Exit Sign, Colour: factory white, Battery Type: no battery, 120/277 or 120/347VAC & 6 to 48VDC, Legend Colour: red, double face, non self-powered, no diagnostic, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting