text.skipToContent text.skipToNavigation

Catalog No. : GRAWSPN2R

Description:  PLASTIC SELF-POWERED LED EXIT

UPC: 624616225284

Exit Sign, Colour: factory white, Battery Type: nickel-cadmium, self-powered Ni-Cd, Legend Colour: red, universal face, self-powered, no diagnostic, Battery Run Time: 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Durable, injection-molded, made in Canada, thermoplastic housing
  • Universal, field-selectable snap in/out chevrons
  • Indirect refractive technology provides bright, even illumination
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient - consumes less than 3.5W
  • Comes with the lumacell EZ2 canopy for quick & easy installation

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD