text.skipToContent text.skipToNavigation

Catalog No. : GRAWAC2R1SW

Description:  PLASTIC AC ONLY LED OP.FC 120/277V

UPC: 624616259494

special wording, Exit Sign, Colour: factory white, Battery Type: no battery, AC only, Legend Colour: red, single face, non self-powered, no diagnostic, Height of 8 inches (0.667 ft, 203.2 mm., 20.32 cm, 0.203 m), Length of 11.875 inches (0.99 ft, 301.625 mm., 30.163 cm, 0.302 m), Width of 2 inches (0.167 ft, 50.8 mm., 5.08 cm, 0.051 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting