text.skipToContent text.skipToNavigation

Catalog No. : GRABUNV3R

Description:  PLASTIC UNIVERSAL LED EXIT BLACK

UPC: 624616224546

Exit Sign, Colour: black, Battery Type: no battery, 120/277 or 120/347VAC & 6 to 48VDC, Legend Colour: red, universal face, non self-powered, no diagnostic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Durable, injection-molded, made in Canada, thermoplastic housing
  • Universal, field-selectable snap in/out chevrons
  • Indirect refractive technology provides bright, even illumination
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient - consumes less than 3.5W
  • Comes with the lumacell EZ2 canopy for quick & easy installation

Descriptors

Category

Emergency Lighting