text.skipToContent text.skipToNavigation

Catalog No. : GRA722LD1WATLC

Description:  PLSTC BATT UNIT 6V72W LED 4W AT LC

UPC: 624616350030

Battery Unit, Battery Wattage: 72W, Colour: factory white, diagnostics, audible, line cord, Battery Type: lead-calcium, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting