text.skipToContent text.skipToNavigation

Catalog No. : GRA722LD1W

Description:  PLSTC BATT UNIT 6V72W LED 4W

UPC: 624616263163

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Battery Wattage: 72W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, wall mount, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Designed with aesthetics, ease of installation and performance in mind
  • Simple, compact and contemporary design

Descriptors

Category

Emergency Lighting

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

EPD - Evago Light Slave Recessed (NGL)

DuoCompact_EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD