text.skipToContent text.skipToNavigation

Catalog No. : GRA402LD1WZCAT

Description:  6V PLSTC EM UNIT AT 277VAC

UPC: 624616355769

Battery Unit, Battery Wattage: 40W, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, 120/277VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting