text.skipToContent text.skipToNavigation

Catalog No. : GRA402LD1WLC

Description:  PLSTC BATT UNIT 6V40W 4W-LED LC

UPC: 787321163842

Battery Unit, Battery Wattage (W): 40, Colour: factory white, line cord, Battery Type: lead-calcium, 120VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting