text.skipToContent text.skipToNavigation

Catalog No. : GRA402LD1W

Description:  PLSTC BATT UNIT 6V40W C/W 4W-LED

UPC: 624616272578

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Battery Wattage: 40W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, wall mount, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting