text.skipToContent text.skipToNavigation

Catalog No. : GR7510

Description:  3/4 X 10 GALV GRD ROD

UPC: 783786810208

Hot-Dip Galvanized Pointed Ground Rod - 3/4 inch x 10 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL, CSA, Meets ANSI CI35.30-1979 requirements
UL, CSA, Meets ANSI CI35.30-1979 requirements

Dimensions

Length

10 ft , 3 m

Size

3/4 Inch (19mm)

Documents/Support Tools

Sales Drawing

Click here