text.skipToContent text.skipToNavigation

Catalog No. : GR6TB

Description:  2/0 SOL - 250KCMIL GRD CLAMP CONN

UPC: 786210960340

Bronze Ground Clamp Connector - Rod Size 5/8 or 3/4, IPS 3/8, Conductor Range 2/0 Solid - 250kcmil, Wire Range .365 inch - .575 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Bronze

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Conductor Size

2/0 AWG - 250kcmil

ETIM EC000511 Tube earthing clamp for lightning protection

Material

Copper