text.skipToContent text.skipToNavigation

Catalog No. : GR6258

Description:  5/8 INCH X 8 FOOT GALV GROUND ROD

UPC: 783786810154

Hot-Dip Galvanized Pointed Ground Rod - 5/8 inch x 8 feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL, Meets ANSI CI35.30-1979 requirements

Dimensions

Length

8 ft , 2.4 mm

Size

5/8 Inch (15.8mm)

Documents/Support Tools

Sales Drawing

Click here