Catalog No. : GR6250
Description: 5/8X10 GALV GRD ROD .543-.555
UPC: 783786585861
Hot-Dip Galvanized Pointed Ground Rod - 5/8 inch x 10 feet
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Grounding devices or assemblies |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL, CSA, Meets ANSI CI35.30-1979 requirements |
Dimensions
|
Length |
10 ft , 3 m |
|
Size |
5/8 Inch (15.8mm) |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 243372 | 441404 | N/A | 2035238 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |