Catalog No. : GR612HRUW
Description: 6V PLASTIC EM LED COMBO NO HEADS
UPC: 784170137987
Exit Combination Unit, Battery Type: NiMH, Battery Wattage: 12W, Voltage DC: 6V, 120/277VAC, self-powered, Legend Colour: red, universal, 2 faces backplate and canopy, Housing Colour: white, no lamps, Lamp Type: no lamps, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.