Catalog No. : GR58-300500TP
Description: FIG 8 FOR 5/8IN GAL GR ROD 300-500
UPC: 786210740881
Figure Eight Compression Ground Rod Tap Connector for 5/8 inch Galvanized Ground Rod, Copper, Tin-Plated, Cable Range 300 - 500 kcmil
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Copper |
Classifications
Brand Name |
Blackburn / EZGROUND |
Standard |
UL E3060 |
Dimensions
Length |
2-1/8 in |