text.skipToContent text.skipToNavigation

Catalog No. : GR5006

Description:  1/2 X 6 GALV GRD ROD

UPC: 783786810178

Hot Dip Galvanized Pointed Ground Rod - Size 1/2 Inch x 6 Feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Specifications

Conductor Material

Steel

Classifications

Brand Name

Blackburn / EZGROUND

Dimensions

Length

6 in

Documents/Support Tools

Sales Drawing

Click here