text.skipToContent text.skipToNavigation

Catalog No. : GR12A802LD10WATCM

Description:  12V NP-UNIT 6W-LED AT CM

UPC: 787321168342

Battery Unit, Battery Wattage (W): 80, Colour: factory white, diagnostics, audible, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, ceiling mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting