text.skipToContent text.skipToNavigation

Catalog No. : GR12A802LD10W

Description:  12V NP-UNIT C/W 6W-LED

UPC: 624616316937

Battery Unit, Battery Type: lead-calcium, 120/347VAC, Battery Wattage: 80W, self-powered, Colour: factory white, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, wall mount, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting