text.skipToContent text.skipToNavigation

Catalog No. : GR12A1502LD10W

Description:  NP-UNIT 12V150W WHST C/W 4W LED

UPC: 782683463616

Battery Unit, Battery Wattage (W): 150, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting