text.skipToContent text.skipToNavigation

Catalog No. : GR12A1202LD9WCM

Description:  NP-UNIT 12V120W LC WHST 5W LED

UPC: 787321122979

Battery Unit, Battery Wattage: 120W, Colour: factory white, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, Lamp T ype: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, ceiling mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting