Catalog No. : GR12-306
Description: PIGTAIL CONN, 1/2IN ROD, 87H DIE
UPC: 786210870373
E-Z-Ground Pigtail Copper Compression Connector for Cable Range One Cable: 3/0 to 6 AWG Two Cables: 2 to 6 AWG, Ground Rod 1/2
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Conductor Material |
Copper |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060, CSA 4503, CSA 2884 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | -345 | N/A |
| CSA | 4503 | 441404 | N/A | -352 | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |