text.skipToContent text.skipToNavigation

Catalog No. : GPS-SP29/36-ST

Description:  WELDING PLATE 80x30x10 2xM8 STEEL

UPC: 786209957108

Steel Welding Plate for System Support - Fits to GPS NW 29+36
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

Machine Building and Installation Applications

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

PMA

Dimensions

Length

80 mm

Width

30 mm

Height

10 mm

Compliance and Certifications

POPs POPs 28 Compliant