text.skipToContent text.skipToNavigation

Catalog No. : GPS-SP17/23-ST

Description:  WELDING PLATE 70x30x10 2xM8 STEEL

UPC: 786209957092

Steel Welding Plate for System Support - Fits to GPS NW 17+23
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

Machine Building and Installation Applications

Specifications

Material

Steel

Knockouts

Yes

Classifications

Brand Name

PMA

Dimensions

Length

70 mm

Width

30 mm

Height

10 mm

Compliance and Certifications

POPs POPs 28 Compliant