Catalog No. : GPL52TB
Description: 2/O SOL. - 250 KCMIL GRD CLAMP CONN
UPC: 783786440481
Bronze Ground Clamp Connector, Universal Parallel or 90 degree Cable Connection Pipe - Conductor Range 2/0 Solid - 250kcmil, Wire Diameter .365-.575 Inches, Accommondate 3-1/2 Inch IPS, Width 1-7/8 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
2/0 AWG - 250kcmil |