Catalog No. : GPL21-TB
Description: 4SOL - 2/0 GRD CLAMP CONN
UPC: 786210946344
Bronze Ground Clamp Connector, Ujoversal Parallel or 90 degreeCable Connection Pipe - Conductor Range 4 Solid - 2 Stranded, Wire Diameter .204-.419 Inches, Accommondate 1-1/4 Inch IPS, Width 1-5/8 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Specifications
Conductor Material |
Bronze |
Classifications
Brand Name |
Blackburn / EZGROUND |
Dimensions
Conductor Size |
4 - 2 AWG |