text.skipToContent text.skipToNavigation

Catalog No. : GP-250WC

Description:  AL PRL TAP CONN MAIN250-1/0 CVR

UPC: 783786330836

Type GP-Aluminum Parallel Tap Connectors with Cover for Conductor Range Main 250-1/0, Tap 250-6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Color

Red

Voltage Rating

600 V

Temperature Rating

194 F , 90 C

Classifications

Brand Name

Blackburn