text.skipToContent text.skipToNavigation

Catalog No. : GP-250

Description:  AL PARALLEL TAP CONN MAIN250-1/0

UPC: 783786330539

Type GP-Aluminum Parallell Tap Connectors for Conductor Range Main 250-1/0, Tap 250-6
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy Installation - no special tools required.

Descriptors

Category

Electrical taps

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze