Catalog No. : GN2000-M
Description: 200 AMP GRD LUG ON NEUTRAL KIT
UPC: 624871013671
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cable or wire lug |
Application |
For BQ2 and BS2 Series meter sockets |
Specifications
Amperage Rating |
200 Amps |
Material |
Steel |
Color |
Gray |
Classifications
Brand Name |
Microlectric |
Documents/Support Tools
Sales Drawing |