text.skipToContent text.skipToNavigation

Catalog No. : GMM-M12

Description:  LOCKNUT NP/BRASS M12X1.5

UPC: 786209956668

Hexagonal Lock Nut with Metric Threads, Material - Nickel-Plated Brass, Thread Size - M12x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Special Features

Maximum Possible Torque

Application

Suitable for a Wide Range of Applications

Specifications

Material of Construction

Nickel-Plated Brass

Nut Type

Hex

Thread Type

Metric

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Thread Size

M12x1.5

Documents/Support Tools

Sales Drawing

Click here