text.skipToContent text.skipToNavigation

Catalog No. : GMM-11

Description:  LOCKNUT NP/BRASS PG11

UPC: 786209956811

Hexagonal Lock Nut with PG Threads, Material - Nickel-Plated Brass, Thread Size - 11
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Maximum possible torque
  • Safe system connection

Descriptors

Category

Locknuts

Special Features

Maximum Possible Torque

Application

Suitable for a Wide Range of Applications

Specifications

Material of Construction

Nickel-Plated Brass

Nut Type

Hex

Thread Type

PG

Color

Metallic

Classifications

Brand Name

PMA

Dimensions

Thread Size

11

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ

Documents/Support Tools

Sales Drawing

Click here