text.skipToContent text.skipToNavigation

Catalog No. : GME-M40

Description:  LOCKNUT V2A M40X1.5

UPC: 786210184678

Hexagonal Lock Nut with Metric Threads, Material - 304 Stainless Steel, Thread Size - M40
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Classifications

Brand Name

PMA

Dimensions

Thread Size

M40 x 1.5

Documents/Support Tools

Marketing Brochure

Click here

Click here