text.skipToContent text.skipToNavigation

Catalog No. : GME-M32

Description:  LOCKNUT V2A M32X1.5

UPC: 786210184661

Hexagonal Lock Nut with Metric Threads, Material - 304 Stainless Steel, Thread Size - M32
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Locknuts

Classifications

Brand Name

PMA

Dimensions

Thread Size

M32 x 1.5

Documents/Support Tools

Marketing Brochure

Click here

Click here